NGE 30/45/65/90 Series: 30W~90W Global Certified AC Interchangeable Wall Mount Adaptor

Product Strategy Center / Frank Chen
frank@meanwell.com

The global standard power supply leader, MEAN WELL, following the energy-efficient NGE 12/18 series of 12W/18W next-generation interchangeable wall-mounted AC adaptors, has now introduced the higher wattage NGE30 / 45 / 65 / 90 series ranging from 30W to 90W. With this expansion, MEAN WELL is now able to offer a complete range of power options, including 12W / 18W / 30W / 45W / 65W / 90W, making it the most comprehensive lineup of wall-mounted adaptors on the market. This extensive product line is capable of meeting the power needs of various electronic devices or instrument setups.

Compared to the series of 24~60W SGA / SGAS / GSM / GE / GEM series that has been on the market for years, the NGE 30 / 45 / 65 / 90 has a significant distinction. The main difference lies in its simultaneous compliance with various safety standards such as 62368-1 / 60601-1 / 61558-1 / 60335-1, as well as additional certifications of CCC / BSMI / PSE. With the slim (30mm) profile design, it prevents occupying adjacent outlets, and its wide temperature range of -30 to +70°C makes it suitable for use in various countries or installations with less spatial constraints. The overall design complies with 2xMOPP and is applicable to medical BF class...etc. (details are listed in the table below). This product is a high-quality, long-life, portable and fully certified wall-mounted green adaptor, ideal for a variety of consumer electronics, travel devices, or any electronic products that require international compatibility with interchangeable AC plugs. 

* The NGE 30 / 45 / 65 / 90 series can replace the old-generation models in this table. 
It is strongly recommended to consider adopting the NGE 30 / 45 / 65 / 90  series for the new project


  • Exterior Design Patent Number: 202330347779.4
  • Interchangeable AC plugs (EU, US, UK, AU, CN)
  • Complies with multiple international certifications in various fields
    (ITE, Medical, Industrial, Household)
  • Input range of 80~264 VAC, no-load standby power <0.075W
  • Complies with Level VI international energy efficiency standards
    (EISA 2007/DoE, NRCan, MEPS, ErP, and CoC Version 5)
  • Extremely low leakage current <100 µA, complies with 2xMOPP, suitable for BF medical applications
  • Wide operating temperature range of -30~+70℃
  • Protections: Short Circuit, Overload, Overvoltage
  • Complies with LPS (NGE30~65)
  • Utilizes 94V-0 high flame-retardant plastic housing for safety and reliability
  • Various DC plugs available (Accessories sold separately)
  • 3 years warranty




 
 

 

NGE30           NGE45           NGE65           NGE90