Diagnostic Imaging System
Medical imaging assists doctors to accurately grasp the patient’s conditions and treat the disease effectively and further for academic research. Common diagnostic instruments include X-ray, MRI, PET, ultrasonic instruments. Such medical imaging systems typically consist of multiple electronic components or control boards that require a single or multiple sets of DC output voltages. The appropriate medical power supplies shall be selected based on the end system’s electrical requirements, such as MOPP or MOOP requirement and built-in or external installations, etc. MEAN WELL can provide medical power solutions for 3~55VDC models ranging from 1~1200W output, such as MSP/RPS-C/NMP, all suitable for medical imaging systems.