Home Healthcare
In recent years, the home healthcare industry has flourished in countries worldwide. Patients with stable conditions can take care of themselves at home with home care devices, such as vapor drug intake, blood oxygen measurement, nebulizer, physiotherapy, and anti-decubitus,bed, etc. Those home care and portable devices must pass the European and US 60601-1-11 home medical safety certification and must meet the 2xMOPP high insulation and BF class for patient contact, ultra-low leakage current. Also, due to its high portability feature, an AC socket easy to plug and replace is required. MEAN WELL’s external medical adapter GSM/GEM series are suitable for these types of portable equipment. In addition, if the power is required to be built into the medical devices, the PCB mount type MPM/MFM series would be a perfect choice.