Product Series

※NEW PRODUCT

AC/DC> Adaptor- External Switching Power Supply

NGE Series

NGE Series
Wattage :
12W~90W
Description :
The NGE series has safety regulations for various application fields such as 62368-1 / 60601-1 / 61558-1 / 60335-1, and has added CCC / BSMI / PSE certification. With the slim (30mm) profile design, it prevents occupying adjacent outlets, and its wide temperature range of -30 to +70°C makes it suitable for use in various countries or installations with less spatial constraints. The overall design complies with 2xMOPP and is applicable to medical BF class...etc.  This series is a high-quality, long-life, portable and fully certified wall-mounted green adaptor, ideal for a variety of consumer electronics, travel devices, or any electronic products that require international compatibility with interchangeable AC plugs.  
Model
:
NGE12 / NGE18 / NGE30 / NGE45 / NGE65 / NGE90
Safety Certificates:
3.CUL listed10.CCC11.CB13.CE16.FCC26.BSMI30.EAC31.RCM40. UKCA41.PSE3-1.CUL-142.Derka_new

GSM Series

GSM Series
Wattage :
18W~220W
Description :
The GSM family is a series of highly energy efficient external medical power adaptors. The desktop type models include both IEC320-C14 (A Type) as well as IEC320-C8 (B Type) AC input connections, . Additionally, there are 5V/7.5V/9V/12V/15V/18V/19V/20V/24V/48V models for customer selection.
Key product features include: high efficiency (DoE Level VI/ERP), 2xMOPP isolation level, suitable for BF type applications, 3 years warranty. Modification services to different types for DC output connectors is available. 
Model
Class I:
GSM40A / GSM60A / GSM90A / GSM120A / GSM220A
Class II:
GSM18B / GSM25B / GSM36B / GSM40B / GSM60B / GSM90B / GSM120B / GSM160B / GSM220B
Safety Certificates:
1.CUL8.TUV-60601-111.CB13.CE16.FCC30.EAC

Medical - Wall-mounted (Level V / Level VI)

Medical - Wall-mounted (Level V / Level VI)
Wattage :
6W~60W
Description :
The wall-mount medical adaptors consist of GSM series with fixed US plug (U Type), EU plug (E Type), as well as GEM series with interchangeable AC plug. There are also 5V/6V/7.5V/9V/12V/15V/18V/24V/48V output voltage models.
Key product features include: high efficiency (DoE Level VI/ERP), 2xMOPP isolation level, suitable for BF type applications, compliance to medical safety and EMC certifications.  
Modification services to different types for DC output connectors is available.  
Model
Fixed (USA 2 Pin):
GSM18U / GSM25U / GSM36U
Fixed (EURO 2 Pin):
GSM18E / GSM25E / GSM36E
Safety Certificates:
1.CUL8.TUV-60601-111.CB13.CE16.FCC30.EAC

AC/DC> Open Frame- Open Frame Switching Power Supply

LOP Series

LOP Series
Wattage :
200W~600W
Description :
This family offers a range of high reliability, high quality, high efficiency, and safety oriented built in PCB type power supplies with excellent EMC performance. They are suitable for use in Class I or II systems, providing a high performance and cost-effective solution for various electronic instruments and devices. The main features include: low profile design (1.08"~1.31" in height), offers a more comprehensive voltage range of 12V to 54V, increases power to 600W within a 5" x 3" footprint, provides 150% load capacity at 3 seconds, has a wider operating temperature range of -40 to +80°C, complies with OVCIII, 2xMOPP, and BF medical applications. This device simultaneously applies for multiple safety standards in various fields, including 62368-1/60601-1/61558-1/60335-1. It has a wide range of applications and can meet the demands of high power applications, suitable for use in communication, network, medical, industrial control, security, home automation, and others.
Model
:
LOP-200 / LOP-300 / LOP-400 / LOP-500 / LOP-600
Safety Certificates:
3-1.CUL-111.CB31.RCM10.CCC30.EAC13.CE40. UKCA6.TUV-60950-1

RPS/D/TSeries

RPS/D/TSeries
Wattage :
30W~500W
Description :
The RPS/D/T family is a series of built-in PCB type medical power supplies. The products include common PCB sizes such as 3"x2", 4"x2", and 5"x3". In addition, MEAN WELL offers single output (RPS series), dual output (RPD series), triple output (RPT series), and quadruple output (MPQ-200) products.
Key product features include: ultra-low no load power consumption (depending on model < 0.075~0.75W), 2xMOPP isolation level, suitable for BF type applications. Suitable for dental chair, mobile clinic cart, electrical bed, etc.
Model
Single:
RPS-30 / RPS-45 / RPS-60 / RPS-65 / RPS-75 / RPS-120 / RPS-160 / RPS-200 / RPS-300 / RPS-400 / RPS-500
Dual:
RPD-60 / RPD-75
Triple:
RPT-60 / RPT-75 / RPT-160
Quad:
MPQ-200
Safety Certificates:
1.CUL8.TUV-60601-111.CB13.CE30.EAC

AC/DC> On Board - On Board Switching Power Supply

MPM/MFM Series

MPM/MFM Series
Wattage :
5W~90W
Description :
The MPM/MFM product families are on-board medical power modules that can be directly soldered onto the PCB motherboard of different types of medical equipment. The MPM/MFM family comes with 3.3~48V output voltages.
Key product features include: ultra-low no-load power consumption (<0.075W), medical safety approved (2xMOPP), suitability for type BF applications, -30~+85°C ultra-wide operating temperature, 5G anti-vibration capability.
Model
Encapsulated Type:
MPM-05 / MPM-10 / MPM-15 / MPM-20 / MPM-30 / MPM-45 / MPM-65 / MPM-90
PCB Type:
MFM-05 / MFM-10 / MFM-15 / MFM-20 / MFM-30
Safety Certificates:
1.CUL8.TUV-60601-111.CB13.CE30.EAC

AC/DC> Enclosed- Enclosed Switching Power Supply

NSP Series

NSP Series
Wattage :
75W~3200W
Description :
  • 85~305Vac input with PFC
    (277Vac available)
  • Global certificates in multi-fields
    (ITE 62368-1, Medical 60601-1, Household 60335-1, Industrial 61558-1/2-16/61010-1, Energy converter 62477-1)
  • -40~85oC wide range operation temperature (>+60oC derating), except NSP-1600/ 3200 series
  • Extremely low leakage current<350µA, 2 x MOPP, suitable for BF medical applications  (except NSP-1600/ 3200 series)
  • Conformal coating
  • 5 years warranty

NSP
Model
:
NSP-75 / NSP-100 / NSP-150 / NSP-200 / NSP-320 / NSP-500 / NSP-750 / NSP-1000 / NSP-1600 / NSP-2400 / NSP-3200
Safety Certificates:
3.CUL listed10.CCC11.CB13.CE26.BSMI28.BIS29.KC30.EAC3-1.CUL-142.Derka_new31.RCM43.TUV_SEMI40. UKCA

MSP Series

MSP Series
Wattage :
100W~1600W
Description :
The MSP family is a series of medical grade enclosed type medical power supplies, covering wattages from 100W~1600W, and consist of 3.3~48V outputs for customer selection.
Key product features include low no load power consumption < 0.75W, parallel operation capability, 2xMOPP isolation level, 5 years warranty, and multiple built-in functions, such as 5V auxiliary power, remote ON/OFF control, DC OK signal. Suitable for medical imaging systems, diagnostic and treatment systems, laboratory analysis systems and others. 
Furthermore, the MSP-1600 series has passed multiple safety standard certifications, including 60601-1, 61558-1, 60335-1, 62477-1, and 61010-1.
Model
:
MSP-100 / MSP-200 / MSP-300 / MSP-450 / MSP-600 / MSP-1000 / MSP-1600
Safety Certificates:
1.CUL11.CB13.CE30.EAC40. UKCA

RPS-C/TF/SF Series

RPS-C/TF/SF Series
Wattage :
120W~500W
Description :
The RPS-C/TF/SF family is a series of Enclosed type medical power supplies. This product line have two standard general sizes of 4″x 2″ and 5″x 3″, and also provides -C model (enclosed Type), TF type (enclosed type with fan on the top) and SF type (enclosed type with fan on the side). Key product features include ultra-low air consumption (<0.3~0.5W depending on the model), 2xMOPP isolation level, suitable for BF type applications. Suitable for dental chairs, mobile clinic cart, electrical bed and others.
Model
Single:
RPS-120 / RPS-200 / RPS-300 / RPS-400 / RPS-500
Triple:
RPT-160
Safety Certificates:
3-1.CUL-18.TUV-60601-111.CB13.CE30.EAC40. UKCA

AC/DC> Configurable- Configurable Switching Power Supply

NMP Series

NMP Series
Wattage :
650W/1200W
Description :
The NMP series is a medical grade modular power supply, specifically designed for systems that require multiple DC voltages and have limitations in space.  In order to simplify the design, there are only 5V, 12V, 24V, and 48V four types of output modules that can cover 3V~55V voltage applications. Each module can output up to 240W and has built-in voltage and current adjustment functions.
Key product features include: modular design with flexible output configurability, 1U low profile enclosure, compliance to ITE (62368-1) and medical (60601-1) dual safety, 2xMOPP isolation level, 5 years warranty. Suitable for many types of ITE equipment and medium to high power medical systems.


Model
:
NMP650 / NMP1K2
Safety Certificates:
3-1.CUL-16.TUV-60950-18.TUV-60601-111.CB13.CE30.EAC40. UKCA

DC/DC> Module Type- Module Type Converter

Medical-SIP Package

Medical-SIP Package
Wattage :
1W~2W
Description :
With the launch of medical grade DC-DC converters, an AC-DC + DC-DC complete medical power solution is provided, which may help medical equipment manufacturers and designers to solve design issues related to insufficient isolation levels or excessive leakage current.
Key product features include: ultra-low leakage current < 2µA, 6KVDC I/O reinforced isolation, compliance to ANSI/AAMI ES60601-1 safety (1xMOPP/2xMOPP).
Model
Single:
MDS01-N / MDS02-N
Dual:
MDD01-N / MDD02-N
Safety Certificates:
3-1.CUL-111.CB13.CE30.EAC40. UKCA

Medical-DIP package

Medical-DIP package
Wattage :
3W~6W
Description :
With the launch of medical grade DC-DC converters, an AC-DC + DC-DC complete medical power solution is provided, which may help medical equipment manufacturers and designers to solve design issues related to insufficient isolation levels or excessive leakage current.
Key product features include: ultra-low leakage current < 5µA, 6KVDC or 4.2KVDC  I/O reinforced isolation, compliance to ANSI/AAMI ES60601-1 safety (2xMOPP).
Model
Single:
MDS03 / MDS06
Dual :
MDD03 / MDD06
Safety Certificates:
13.CE30.EAC40. UKCA13.CE30.EAC40. UKCA

Medical-2" x 1" Package

Medical-2
Wattage :
15W~20W
Description :
With the launch of medical grade DC-DC converters, an AC-DC + DC-DC complete medical power solution is provided, which may help medical equipment manufacturers and designers to solve design issues related to insufficient isolation levels or excessive leakage current.
Key product features include: ultra-low leakage current < 5µA, compliance to ANSI/AAMI ES60601-1 safety (1xMOPP/2xMOPP).
Model
:
MDS15 / MDS20
Safety Certificates:
13.CE30.EAC40. UKCA