NSP-500/750 Series: New-generation 500W / 750W AC-DC High-Reliability Compact Size Enclosed Type Power With PFC

Product Center / Frank Chen
Frank@meanwell.com

Following the launch of the new-generation NSP-75/100/150/200/320 series, MEAN WELL is expanding the lineup upward with the introduction of the NSP-500/750 series. Compared to the RSP-500/750—products that have been on the market for over 10 years, the NSP-500/750 series offers significantly higher value and comprehensive upgrades: 33% smaller size, higher efficiency, 200% peak power capability, a wider operating temperature range of -40 to +85°C, and an extended 5-year warranty. With certifications covering five major safety categories, the NSP-500/750 series is suitable for industrial automation, communication equipment, security systems, medical applications, smart home devices, new energy systems, and many other fields.
Comparison table of the NSP-500/750 and the previously released RSP-500/750:

- Ultra-wide 85~305Vac input is compatible with North America’s 277Vac and less likely to be damaged from unstable AC inputs
- High efficiency 90–95% and low no-load power consumption <0.75–1W (depending on model)
- 200% peak power output capability
- Ultra-wide operating temperature range of -40 to +85°C (full load operation up to +60°C)
- Built-in low-noise fan (<45 dB)
- Comprehensive protection functions: short-circuit, overload, over-voltage, over-temperature
- OVC III compliant
- Suitable for operation at altitudes up to 5000 meters
- Ultra-low leakage current <350µA; meets 2xMOPP and medical BF-grade applications
- Certified to multiple international safety standards: (Note 1) CB / DEKRA / UL / RCM / BSMI / CCC / EAC / BIS / KC / CE / UKCA, as well as 62368-1 / 61010-1 / 61558-1 / 62477-1 / 60601-1 / 60335-1 and SEMI 47 for semiconductor equipment
- PCB with conformal coating for enhanced durability
- 5-year warranty
Note 1:
The first production batch will not show BSMI/CCC on the label due to later certification timing. These markings will appear in mass production units. During the transition period, MEAN WELL inventory may include different label versions. If BSMI/CCC labeling is required, please contact your MEAN WELL sales representative.